Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components126-5607: Coil Assembly-Heater
HomeCabsCab HVAC SystemsOther Cab HVAC Components126-5607: Coil Assembly-Heater
126-5607: Coil Assembly-Heater

Cat® Heater Coil Assembly

Brand: Cat

Product Images
126-5607: Coil Assembly-Heater
126-5607: Coil Assembly-Heater
126-5607: Coil Assembly-Heater
126-5607: Coil Assembly-Heater
126-5607: Coil Assembly-Heater

Cat® Heater Coil Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 126-5607

Units of Measure

USMetric
Overall Height (in): 8.0
Overall Width (in): 10.0
Material: Alloy Aluminum
Overall Length (in): 14.0
Overall Width (mm): 254.0
Overall Height (mm): 203.2
Overall Length (mm): 355.6
View More
Compatible Models for part number 126-5607

INTEGRATED TOOLCARRIER

IT62G

SOIL COMPACTOR

825G II 825H 825G

WHEEL DOZER

824G II 824H 834G 824G 834H

LANDFILL COMPACTOR

836H 826H 836G 826G 826G II

WHEEL LOADER

988G 988H 966G 950G 972G 962G 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced