Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings126-5860: 415.93mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings126-5860: 415.93mm Tapered Roller Bearing Cup
126-5860: 415.93mm Tapered Roller Bearing Cup

Cat® CUP

Brand: Cat

Product Images
126-5860: 415.93mm Tapered Roller Bearing Cup
126-5860: 415.93mm Tapered Roller Bearing Cup
126-5860: 415.93mm Tapered Roller Bearing Cup
126-5860: 415.93mm Tapered Roller Bearing Cup
126-5860: 415.93mm Tapered Roller Bearing Cup

Cat® CUP

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 126-5860

Units of Measure

USMetric
Outside Diameter (mm): 415.925
Width (mm): 36.512
Outside Diameter (in): 16.375
Width (in): 1.437
Material: Alloy Steel
View More
Compatible Models for part number 126-5860

WHEEL DOZER

844 854 844H 854G 854K 844K

WHEEL LOADER

990 II 992G 990K 990H 992K 990 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced