Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components126-6010: Control Assembly
Home
CabsCab HVAC SystemsOther Cab HVAC Components
126-6010: Control Assembly
126-6010: Control Assembly

Cat® Control Assembly (HVAC)

Brand: Cat

Product Images
126-6010: Control Assembly
126-6010: Control Assembly

Cat® Control Assembly (HVAC)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 126-6010
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 126-6010

Units of Measure

USMetric
Overall Width (in): 4.5
Overall Height (in): 3.9
Overall Length (in): 5.7
Overall Width (mm): 114.0
Overall Height (mm): 98.0
Overall Length (mm): 144.0
View More
Compatible Models for part number 126-6010

INTEGRATED TOOLCARRIER

IT62G

SOIL COMPACTOR

825G II 825H 825G

WHEEL DOZER

824G II 824H 834G 824G 834H

LANDFILL COMPACTOR

836H 826H 836G 826G 826G II

WHEEL LOADER

988G 988H 966G 950G 972G 962G 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert