Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly
126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly

Cat® Fumes Disposal Tube Assembly efficiently manages the disposal of fumes from the crankcase, directing emissions to designated disposal points

Brand: Cat

Product Images
126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly
126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly
126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly
126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly
126-8247: 47.5mm Inner Diameter Fumes Disposal Tube Assembly

Cat® Fumes Disposal Tube Assembly efficiently manages the disposal of fumes from the crankcase, directing emissions to designated disposal points

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 126-8247

Units of Measure

USMetric
Outer Diameter (mm): 51.0
Outer Diameter (in): 2.0
Approximate Overall Length (mm): 1,143.0
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 126-8247

QUARRY TRUCK

775D 775B

TRUCK

773E 773D 775E 773B 775D

TRACTOR

772B

WHEEL LOADER

990 II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced