Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers126-8928: M24 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers126-8928: M24 ID Steel Flat Washer
126-8928: M24 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
126-8928: M24 ID Steel Flat Washer
126-8928: M24 ID Steel Flat Washer
126-8928: M24 ID Steel Flat Washer
126-8928: M24 ID Steel Flat Washer
126-8928: M24 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 126-8928

Units of Measure

USMetric
Material: HARDENED STEEL,Alloy Zinc,Carbon Steel,Low Alloy Steel
Washer Type: Flat
Outside Diameter (mm): 40.0
Inside Diameter (mm): 26.0
Fits Bolt Sizes (mm): M24
Thickness (mm): 8.0
Coating: Zinc Flake
Outer Diameter (in): 1.575
Outer Diameter (mm): 40.0
Thickness (in): 0.315
Thickness - 3 (mm): 8.0
Hardened: Yes
Inside Diameter (in): 1.024
Outside Diameter (in): 1.575
Outside Diameter (OD) - 2 (mm): 40.0
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
Inside Diameter (ID) - 1 (mm): 26.0
Finish: Zinc Flake
View More
Compatible Models for part number 126-8928

WHEEL TRACTOR

637K

ROTARY MIXER

RM800

WORK TOOL

MISC

RECLAIMER MIXER

RM800 RM400

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

MOTOR GRADER

18M3 24M 24 16 120 18 120 GC 140 GC 16M 16M3 160 150 140 16GC 14G

WHEEL LOADER

966 972 972 XE 966 XE 966XE 972XE

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10 CB8 CB7

ROAD RECLAIMER

RM800 RM400 RM600

TRACK-TYPE TRACTOR

D5K LGP D9 D2 D1 D4 D3 D5 D4K LGP D4K2 LGP D6K XL D11 D9T D3K2 XL D9R D5R LGP D6N LGP D4K XL D9 GC D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K XL D5R2 D6N OEM D5K2 XL D5R XL D3K XL D5M D5N D6N XL D6M D6N D4K2 XL D6K D3K LGP D6K LGP

ASPHALT PAVER

AP1055 AP-1055F AP655 AP655F AP655F L AP600F

PIPELAYER

PL61 561N 561M

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C4.4

ASPHALT SCREED

8 FT 10 FT 10B

COMPACTOR

CB8 CB7 CB10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-54B CB-66B CB7 CB-64B CB-44B CB-68B CB46B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced