Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups127-2378: 31.75mm Diameter Turbine Ring Seal
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
127-2378: 31.75mm Diameter Turbine Ring Seal
127-2378: 31.75mm Diameter Turbine Ring Seal

Cat® Turbine Ring Seal to prevent gas leakage between the turbine housing and turbine wheel, ensuring efficient and reliable operation of turbocharger system.

Brand: Cat

Product Images
127-2378: 31.75mm Diameter Turbine Ring Seal
127-2378: 31.75mm Diameter Turbine Ring Seal
127-2378: 31.75mm Diameter Turbine Ring Seal
127-2378: 31.75mm Diameter Turbine Ring Seal
127-2378: 31.75mm Diameter Turbine Ring Seal

Cat® Turbine Ring Seal to prevent gas leakage between the turbine housing and turbine wheel, ensuring efficient and reliable operation of turbocharger system.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
127-2378127-2378
461-3707461-3707
461-3716461-3716
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-2378
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 127-2378

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 2.5
Length (in): 3.8
Height (in): 0.1
Length (mm): 96.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 127-2378

PUMPER

SPS342 SPT342 SCT673 SPF343

GENERATOR

SR500 SR4 SR5 SR4B SR4BHV

WHEEL TRACTOR

657E

GENERATOR SET

3412C G3516 3412 G3512 G3516B 3516 3516C 3516B 3512 3512C 3512B

POWER MODULE

PM3516 PM3512 PM3412 PMG3516

ENGINE

3512PETROL 3512B

VEHICULAR ENGINE

3512

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

LOCOMOTIVE ENGINE

3512 3512B

PETROLEUM GEN SET

3512B

GEN SET ENGINE

3412 G3512 3412C 3512 3512B 3516 3516B G3516B

MARINE AUXILIARY

3512B 3516B

MARINE ENGINE

3516 3512 3412C 3412E 3412 3516B 3512B

ENGINE - INDUSTRIAL

3516B 3561B

INDUSTRIAL ENGINE

3512B 3516C 3412 3512 3412C 3516

TRUCK

785 797 793D 793B 793C 785C 777D 785D 797B 785B

TRACTOR

784C

GAS ENGINE

G3412 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert