Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits127-3361: Bolt-Flange Head
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits127-3361: Bolt-Flange Head
127-3361: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Product Images
127-3361: Bolt-Flange Head
127-3361: Bolt-Flange Head
127-3361: Bolt-Flange Head
127-3361: Bolt-Flange Head
127-3361: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 127-3361

Units of Measure

USMetric
Bolt Length (in): 3.74
Bolt Length (mm): 95.0
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 2.874
Grip Length (mm): 73.0
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.39
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M8
Locking Feature: None
Hex Size (mm): 10.0
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 127-3361

PUMPER

SPF343C

INTEGRATED TOOLCARRIER

IT14G

LOAD HAUL DUMP

R1300G

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 120 GC 120M 2 140

ASPHALT COMPACTOR

CB10 CB7

TRACK-TYPE TRACTOR

D4 D5 D4K2 LGP D3K2 XL D6N LGP D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D6N OEM D5K2 XL D6N XL D6N D4K2 XL D6K

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484D 2484C 559C 559D 2384D 2384C 579C 579D

ASPHALT PAVER

AP500F AP500 AP655 PE636 AP555 AP600 AP555F

MARINE ENGINE

3034

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL FM528

EXCAVATOR

317-A M315F 312B 312C M317F 320 M318F 312-A 325 323 317-A N 326 GC 312B L 323 GX 317 N 315-A 323 GC 317 312C L M320GC OTHER 320 GX 320 GC

VIBRATORY COMPACTOR

CB10 CB-66B CB7 CS7 CB-64B CP12 CS12 CB-68B

GENERATOR SET

XQP115 C4.4XQ100 XQ125CM C4.4DE110E C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

CP7 CS44B CS56B CS68B CP44B CP68B CP56B CS66B CS78B CP12 CP14 CP16 CS76B CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

COMPACT WHEEL LOADER

914G 908 906

WHEEL LOADER

966F II 962M Z 962 950M Z 950K 962L 962K 950M 950L 962M 924K 938K 966F 938M 926M 930K 930M 950

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M323F M314 MH3026 M315 MH3024 M322F M320 M318F M315GC M318 M319 M316 M317 M320F M316F M314F

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C2.8 3054B C7.1 C3.6 C4.4 3054 3056

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

COMPACTOR

CB8 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced