Description:
Cat® isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise). Cat® sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole). Cat® mounting systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements
Attributes:
• Type: Bolt one end
• Stud Material: Steel
• Thread Size: M12
• Base Diameter: 28 mm (1.10 in)
• Sandwich mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement
Application:
Cat® sandwich mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums. Consult your owner’s manual or contact your local Cat® Dealer for more information.
View More