Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemInjector Nozzles128-3293: Fuel Injector Nozzle
HomeEngineFuel SystemInjector Nozzles128-3293: Fuel Injector Nozzle
128-3293: Fuel Injector Nozzle

Cat® Fuel Injector Nozzle delivers a fine spray of fuel into the combustion chamber, ensuring efficient mixing with air for effective engine performance

Brand: Cat

Product Images
128-3293: Fuel Injector Nozzle
128-3293: Fuel Injector Nozzle

Cat® Fuel Injector Nozzle delivers a fine spray of fuel into the combustion chamber, ensuring efficient mixing with air for effective engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 128-3293

Units of Measure

USMetric
Weight (kg): 0.2
Weight (lb): 0.44
Width (mm): 53.3
Height (mm): 53.3
Length (in): 8.1
Length (mm): 205.7
Height (in): 2.1
View More
Compatible Models for part number 128-3293

TRACK-TYPE TRACTOR

D5C III D5G

TRACK LOADER

939C

EXCAVATOR

315B L 315B 315-A 315B FM L 315-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced