Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps129-3096: Oil Level Sight Gauge
HomeEngineFuel SystemFuel Pumps129-3096: Oil Level Sight Gauge
129-3096: Oil Level Sight Gauge

Cat® Sight Gauge Used to Measure Governor Oil Level

Brand: Cat

Product Images
129-3096: Oil Level Sight Gauge
129-3096: Oil Level Sight Gauge

Cat® Sight Gauge Used to Measure Governor Oil Level

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 129-3096

Units of Measure

USMetric
Width (mm): 91.44
Height (mm): 33.02
Length (in): 5.1
Height (in): 1.3
Length (mm): 129.54
View More
Compatible Models for part number 129-3096

GENERATOR

SR4B

GENERATOR SET

3508 G3516B 3508C G3520B 3516 3512

POWER MODULE

PMG3516

VEHICULAR ENGINE

3516 3512

ENGINE

3508PETROL 3512PETROL 3516PETROLEUM

PETROLEUM ENGINE

3516 3512

WHEEL LOADER

994

GEN SET ENGINE

3508 3608 3606 3512 3516 3616 G3516B G3520B

MARINE ENGINE

3616 3612 3516 3512 3508

INDUSTRIAL ENGINE

3508 3512 3516

TRUCK

785

GAS ENGINE

G3512 G3516

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced