Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings129-4296: 92.112mm Outside Diameter Sleeve Bearing
Home
DrivetrainFinal DriveFinal Drive Bearings
129-4296: 92.112mm Outside Diameter Sleeve Bearing
129-4296: 92.112mm Outside Diameter Sleeve Bearing

Cat® 92.112mm Outside Diameter 52mm Long Sleeve Bearing for Planetary Gear and Brake in Final Drive

Brand: Cat

Product Images
129-4296: 92.112mm Outside Diameter Sleeve Bearing
129-4296: 92.112mm Outside Diameter Sleeve Bearing
129-4296: 92.112mm Outside Diameter Sleeve Bearing
129-4296: 92.112mm Outside Diameter Sleeve Bearing
129-4296: 92.112mm Outside Diameter Sleeve Bearing

Cat® 92.112mm Outside Diameter 52mm Long Sleeve Bearing for Planetary Gear and Brake in Final Drive

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 129-4296
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 129-4296

Units of Measure

USMetric
Type: STRAIGHT SLEEVE,Straight Sleeve
Material: Bronze,Aluminum Bronze,Aluminum Bronze Bronze
Inside Diameter (mm): 70
Outside Diameter (mm): 92
Overall Length (mm): 52
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 2.76
Outside Diameter (in): 3.63
Overall Length (in): 2.05
Approximate Outside Diameter (mm): 92
Approximate Overall Length (mm): 52
Approximate Inside Diameter (mm): 70
View More
Compatible Models for part number 129-4296

INTEGRATED TOOLCARRIER

IT38G II

WHEEL LOADER

966K XE 966H 966G 972G II 962H 972G 966K 972H 972K 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert