Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pressure129-5429: Fuel Cooler Core
HomeEngineFuel SystemFuel Pressure129-5429: Fuel Cooler Core
129-5429: Fuel Cooler Core

Cat® Fuel Cooler Core used in Engine

Brand: Cat

Product Images
129-5429: Fuel Cooler Core
129-5429: Fuel Cooler Core
129-5429: Fuel Cooler Core
129-5429: Fuel Cooler Core
129-5429: Fuel Cooler Core

Cat® Fuel Cooler Core used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 129-5429

Units of Measure

USMetric
Width (mm): 215.9
Height (mm): 234.95
Length (in): 35.0
Material: Alloy Aluminum,Alloy Mixed: Metal
Height (in): 9.25
Length (mm): 889.0
View More
Compatible Models for part number 129-5429

GEN SET ENGINE

C-12 3456 3126B

POWER PACKAGE

C7

GENERATOR

SR4

GENERATOR SET

3456 3512

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C-12 C-15 C-10 C-16 3176C C7 C9 3456 C18 C-9 3406E C11 C13 C15 3126B 3196

FRONT SHOVEL

385C 5090B

PETROLEUM ENGINE

C15 C13 C18 C11 C9 C7

EXCAVATOR

345B II 345D L 349D L 385C L 349D2 L 365C L 349D2 365C L MH 385C L MH 374D L 390D 345C L 345D L VG 390D L 385C FS 345C MH 349D 365C 385B 385C 345C 345D

PETROLEUM PACKAGE

CX31-C15I CX31-C11I CX31-C13I CX35-P800

MOBILE HYD POWER UNIT

365C L 345D 345C 385C 385C L 349D L 349D2 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced