Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes129-9204: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes129-9204: Track Shoe
129-9204: Track Shoe

Cat® Track Shoe Double Grouser, 560mm Wide, Regular Joint, Trapezoidal Hole

Brand: Cat

Product Images
129-9204: Track Shoe
129-9204: Track Shoe
129-9204: Track Shoe
129-9204: Track Shoe
129-9204: Track Shoe

Cat® Track Shoe Double Grouser, 560mm Wide, Regular Joint, Trapezoidal Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 129-9204

Units of Measure

USMetric
Shoe Width (mm): 560.0
Material: Boron Steel
Plate Thickness (mm): 15.5
UC System: ABRASION,GD,HDXL
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 146.1
Shoe Bolt Hole Spacing C (mm): 204.1
Shoe Width (in): 22.047
Plate Thickness (in): 0.61
Shoe Bolt Hole Spacing A (mm): 63
Track Bolt Thread: 0.875
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E1793
Number of Grousers: Double
Bolt Hole Diameter (in): 0.914
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 23.22
View More
Compatible Models for part number 129-9204

TRACK-TYPE TRACTOR

D7R D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced