Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves130-0912: 12Vdc Solenoid Valve Coil
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves130-0912: 12Vdc Solenoid Valve Coil
130-0912: 12Vdc Solenoid Valve Coil

Cat® Solenoid Valve Coil with 18.10W Maximum Power Consumption for Shift and Solenoid Valves

Brand: Cat

Product Images
130-0912: 12Vdc Solenoid Valve Coil
130-0912: 12Vdc Solenoid Valve Coil
130-0912: 12Vdc Solenoid Valve Coil
130-0912: 12Vdc Solenoid Valve Coil
130-0912: 12Vdc Solenoid Valve Coil

Cat® Solenoid Valve Coil with 18.10W Maximum Power Consumption for Shift and Solenoid Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-0912

Units of Measure

USMetric
Voltage (volts): 12 Vdc
Wattage (watts): 18.1
Length (mm): 54.3
Width (mm): 43.5
Height (mm): 49.5
Wire Length (mm): 110.0
Length (in): 2.14
Width (in): 1.71
Height (in): 1.95
Wire Length (in): 4.3
View More
Compatible Models for part number 130-0912

BACKHOE LOADER

424D 446D 424B 436C 446B 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C 424B HD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced