Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers130-6820: WASHER
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
130-6820: WASHER
130-6820: WASHER

Brand: Cat

fallback-image
130-6820: WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 130-6820
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 130-6820

Units of Measure

USMetric
Outside Diameter (mm): 75
Washer Type: Flat
Thickness (in): 0.083
Inside Diameter (mm): 62.2
Inside Diameter (in): 2.449
Thickness (mm): 2.1
Outside Diameter (in): 2.953
View More
Compatible Models for part number 130-6820

BACKHOE LOADER

424D 436C 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert