Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins130-7026: 54.40mm Long Axle Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins130-7026: 54.40mm Long Axle Pin
130-7026: 54.40mm Long Axle Pin

Cat® PIN (AXLE ASSEMBLY)

Brand: Cat

Product Images
130-7026: 54.40mm Long Axle Pin
130-7026: 54.40mm Long Axle Pin
130-7026: 54.40mm Long Axle Pin
130-7026: 54.40mm Long Axle Pin
130-7026: 54.40mm Long Axle Pin

Cat® PIN (AXLE ASSEMBLY)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-7026

Units of Measure

USMetric
Approx. Weight (kg): 0.65
Approx. Weight (lb): 1.43
Overall Height (in): 3.9
Overall Height (mm): 99.0
Overall Length (in): 2.57
Overall Length (mm): 65.4
Overall Width (in): 3.9
Overall Width (mm): 99.0
View More
Compatible Models for part number 130-7026

BACKHOE LOADER

424D 436C 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced