Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts130-8850: M18 x 2.5mm Hex Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts130-8850: M18 x 2.5mm Hex Lock Nut
130-8850: M18 x 2.5mm Hex Lock Nut

Lock Nut

Brand: Cat

Product Images
130-8850: M18 x 2.5mm Hex Lock Nut
130-8850: M18 x 2.5mm Hex Lock Nut
130-8850: M18 x 2.5mm Hex Lock Nut
130-8850: M18 x 2.5mm Hex Lock Nut
130-8850: M18 x 2.5mm Hex Lock Nut

Lock Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 130-8850

Units of Measure

USMetric
Thickness (mm): 18.5
Lock Mechanism: Nylon Insert
Thickness (in): 0.728
Thread Size (dia x pitch) (mm): M18x2.5
Thread: RH Coarse
Height (mm): 19.0
Nut Type: Hex
Drive (mm): 27.0
Material: STEEL,Carbon Steel,Alloy Zinc
Thread Size (in - TPI) (in): M18-2.5
Material Description:  ISO 898-2 Class 10
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 10
Thread Size (mm): M18
Drive (in): 1.063
View More
Compatible Models for part number 130-8850

MULTI TERRAIN LOADER

277C 297C 287C

ASPHALT PAVER

AP555 AP500 AP455 PE636 SE47 AP400 AP-255E

MINI HYD EXCAVATOR

308 309

SKID STEER LOADER

272C 256C 262C

ASPHALT SCREED

SE50 VT SE47 VT SE47 V

GAS ENGINE

G3408

MULCHER

HM3013 HM5515 HM4815

COLD PLANER

PM620 PM622 PM820 PM822 PM312 PM313 PM310 PM-102 PM-200 PM-201

MULCHING HEAD

HM418C HM115C HM215 HM810 HM416 HM418 HM415B HM415C HM112C HM825 HM6015 HM315B MD-250 HM112 HM312 HM115 HM315 HM315C HM316 HM912 HM518 HM215C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced