Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components131-0447: 15/32''-32 Round Nut
HomeCabsOther Cab Components131-0447: 15/32''-32 Round Nut
131-0447: 15/32''-32 Round Nut

Cat® 15/32'' Aluminum Slotted Nut used for Push Button Switch in Operator Cabin

Brand: Cat

Product Images
131-0447: 15/32''-32 Round Nut
131-0447: 15/32''-32 Round Nut
131-0447: 15/32''-32 Round Nut
131-0447: 15/32''-32 Round Nut
131-0447: 15/32''-32 Round Nut

Cat® 15/32'' Aluminum Slotted Nut used for Push Button Switch in Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 131-0447

Units of Measure

USMetric
Material Description: Aluminum
Outside Diameter (mm): 13.72
Overall Length (mm): 15.0
Thread Size (in): 15/32-32-2B
Material: Alloy Aluminum
View More
Compatible Models for part number 131-0447

FORWARDER

574B 554 564

TRACK-TYPE TRACTOR

D7R D6T XW D6T LGP D6R III D9 D6T XL D7R SERIES D6 D5 D8 D7 D8T D8R D10R D10T2 D10T D5R2 D6N OEM D6XE D10 D11 D9T D5R XL D5M D5N D6T LGPPAT D8R II D11R D11T D6T XL PAT D6T XW PAT D6 XE D7R II D5R LGP D6N LGP D6R XL D6N XL D6R D6T D6M D6N D6R LGP D6R II D7E LGP D7E

PIPELAYER

PL83 PL87 583T 587T 561N 572R 572R II

WATER FORDING TRACTOR

D7R II

MACHINE CNTRL & GDNC

COMMAND

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced