Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components131-1526: 33.27mm OD Radiator Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
131-1526: 33.27mm OD Radiator Mount
131-1526: 33.27mm OD Radiator Mount

Cat® Radiator Mount provides stable support for the radiator within the engine compartment, reduces vibration and movement

Brand: Cat

Product Images
131-1526: 33.27mm OD Radiator Mount
131-1526: 33.27mm OD Radiator Mount

Cat® Radiator Mount provides stable support for the radiator within the engine compartment, reduces vibration and movement

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 131-1526
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 131-1526

Units of Measure

USMetric
Pilot Outside Diameter (mm): 20.1
Head Outside Diameter (mm): 33.3
Mount Height (in): 1.2
Material: Carbon Steel
Head Outside Diameter (in): 1.31
Inside Diameter (mm): 9.9
Pad Height (mm): 12.2
Head Thickness (mm): 12.2
Pilot Outside Diameter (in): 0.79
Head Thickness (in): 0.48
Bonded Sleeve: Yes
Inside Diameter (in): 0.39
Pad Height (in): 0.48
Mount Height (mm): 30.5
Mount Type: Two-piece - Non-symmetric
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 131-1526

PUMPER

SBF214 CPT372 SUF557

GEN SET ENGINE

3406E

INDUSTRIAL ENGINE

C-12 C-15 C-10 3456 3196 C-16 3176C 3176B 3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert