Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts131-1651: Track Roller Cap
HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts131-1651: Track Roller Cap
131-1651: Track Roller Cap

Cat® Cap As-Trk Rlr 52mm Height, 60mm Wide, 150mm long

Brand: Cat

Product Images
131-1651: Track Roller Cap
131-1651: Track Roller Cap
131-1651: Track Roller Cap
131-1651: Track Roller Cap
131-1651: Track Roller Cap

Cat® Cap As-Trk Rlr 52mm Height, 60mm Wide, 150mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 131-1651

Units of Measure

USMetric
Length (in): 5.906
Shaft Mounting Diameter (mm): 58.15
Mounting Face Offset (in): 0.118
Mounting Face Offset (mm): 3
Height (in): 2.047
Mounting Hole Diameter (in): 0.965
Width (mm): 60.0
Height (mm): 52.0
Hole 1 Distance (mm): 45
Mounting Hole Diameter (mm): 24.5
Number Of Mounting Holes: 2
Shaft Mounting Diameter (in): 2.289
Hole 2 Distance (in): 3.543
Dowel Pin Diameter (mm): 9.6
Dowel Pin Diameter (in): 0.378
Hole 2 Distance (mm): 90
Length (mm): 150.0
Width (in): 2.362
Hole 1 Distance (in): 1.772
View More
Compatible Models for part number 131-1651

TRACK-TYPE TRACTOR

D9T D9R D8R II D9N D9 D9 GC D8 D8T D8R D8GC D8 GC

GENERATOR SET

3508B

RIPPER

9

PIPELAYER

PL83 PL87 583T 583R 587T 587R 578

BULLDOZER

9U 9SU

WINCH

59N 59L 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced