Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips131-8201: Interlocking Clip Half
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips131-8201: Interlocking Clip Half
131-8201: Interlocking Clip Half

Cat® Interlocking Clip Half for Single Tube Clamp (2-Piece), Tube Diameter: 60.5mm

Brand: Cat

Product Images
131-8201: Interlocking Clip Half
131-8201: Interlocking Clip Half
131-8201: Interlocking Clip Half
131-8201: Interlocking Clip Half
131-8201: Interlocking Clip Half

Cat® Interlocking Clip Half for Single Tube Clamp (2-Piece), Tube Diameter: 60.5mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 131-8201

Units of Measure

USMetric
Length (in): 2.5
Length (mm): 63.5
Style: Clasp
Tube Diameter (in): 2.38
Tube Diameter (mm): 60.5
Type: Tube
Width (in): 1.5
Width (mm): 38.0
View More
Compatible Models for part number 131-8201

GENERATOR SET

DG400 DG450 DG500 DG350

INTEGRATED TOOLCARRIER

IT38H

QUICK COUPLER

FUSION

SOIL COMPACTOR

815F II 815K 815 815F

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 426 F2 422F 444 434F 440 416F2 430F 415 416 450 420F2 422F2 428F2 426 428F 428 416F 444F 432F 420 432F2 430F2 434F2 415F2 420F

WHEEL DOZER

814F II 814K 814F 814

LANDFILL COMPACTOR

816F II 816K 816 816F

WHEEL LOADER

962 924K 972K 972M 972L 980L 980M 814K 966K XE 938H 938K 966L 966K 930K 950K 962K 950M 950L 950 962M

TRACK-TYPE TRACTOR

D11R D11T

ENGINE - MACHINE

3208

MARINE ENGINE

3512C 3508B 3516B 3516C 3512B

INDUSTRIAL LOADER

415F2 IL

ENGINE - INDUSTRIAL

3512B

MINING EXCAVATOR

5230B

COMPACTOR

CB8 CB7

VIBRATORY COMPACTOR

CB-44B CB46B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced