Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home132-3812: Backhoe Quick Coupler Lynch Pin
Home132-3812: Backhoe Quick Coupler Lynch Pin
132-3812: Backhoe Quick Coupler Lynch Pin

Cat® Backhoe Quick Coupler Lynch Pin secures parts of the quick coupler, maintaining stable attachment and safe operation

Brand: Cat

Product Images
132-3812: Backhoe Quick Coupler Lynch Pin
132-3812: Backhoe Quick Coupler Lynch Pin
132-3812: Backhoe Quick Coupler Lynch Pin
132-3812: Backhoe Quick Coupler Lynch Pin
132-3812: Backhoe Quick Coupler Lynch Pin

Cat® Backhoe Quick Coupler Lynch Pin secures parts of the quick coupler, maintaining stable attachment and safe operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-3812

Units of Measure

USMetric
Pin Type: Lynch Pin
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Flake
Pin Diameter (mm): 7.5
Length (mm): 42.0
Pin Diameter (in): 0.3
Length (in): 1.7
View More
Compatible Models for part number 132-3812

ROAD RECLAIMER

RM500 RM400

MINI HYD EXCAVATOR

308D

RECLAIMER MIXER

RM400

BACKHOE LOADER

416E 436C 420D 420E 430D 416C 416D 426C 416B 430E

MOTOR GRADER

12M 150 14M 404F-22 140M 2 140 160 16 120 14 18 140M 120M 160M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced