Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins132-4763: Pin-Get
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins132-4763: Pin-Get
132-4763: Pin-Get

Cat® PIN-GET

Brand: Cat

Product Images
132-4763: Pin-Get
132-4763: Pin-Get
132-4763: Pin-Get
132-4763: Pin-Get
132-4763: Pin-Get

Cat® PIN-GET

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-4763

Units of Measure

USMetric
Diameter (in): 0.56
Diameter (mm): 14.27
Length (in): 2.99
Material: Stainless Steel,Low Alloy Steel
Length (mm): 76.0
View More
Compatible Models for part number 132-4763

TRACK-TYPE TRACTOR

D5K LGP D2 D1 D3 D4K LGP D4K2 LGP D3K2 XL D4K XL D5K2 LGP D3G D3K2 LGP D4G D5K XL D5K2 XL D3K XL D5G D4K2 XL D3K LGP

MINI HYD EXCAVATOR

308 307.5 309 306 306.5 310 304CR 303.5CR 302.7CR 303CR 305 CR

RIPPER

953B

WHEELED EXCAVATOR

M315D2 M313C M313D M314F

INTEGRATED TOOLCARRIER

IT38G II IT14G2 IT24F IT12B IT38H IT38G IT14G IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C 613C II

TRACK LOADER

953C 953D 939 939C 953

EXCAVATOR

312D2 GC 312D2 311D LRR 312D L 314D LCR 325B L 317-A M315F 312E 312B 312C 312D M317F 318D2 L 314D CR 313D2 GC 311C 312E L 312-A 313F L 317-A N 330B L 314F CR 312B L 317 N 325B LN 315-A 320B 320C 313 320B S 320B N 312D2 L 320B L 312C L 316E L 313D2-GC 313D2 M312 M315

BACKHOE LOADER

450F 450

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 924GZ 928HZ 924HZ 938G II 924F 924H 924G 924K 938G 938F 938H 938K 938M 930G 926M 930H 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced