Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions132-9242: Cushion Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions132-9242: Cushion Assembly-Seat
132-9242: Cushion Assembly-Seat

Cat® Seat Cushion Assembly

Brand: Cat

Product Images
132-9242: Cushion Assembly-Seat
132-9242: Cushion Assembly-Seat

Cat® Seat Cushion Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 132-9242

Units of Measure

USMetric
Overall Width (in): 5.91
Overall Height (in): 16.93
Overall Length (in): 20.04
Overall Width (mm): 150.0
Overall Height (mm): 430.0
Overall Length (mm): 509.0
View More
Compatible Models for part number 132-9242

BACKHOE LOADER

436C 446B 416C 438C 426C 428B 416B 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced