Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers133-0125: Engine Oil Cooler Core
HomeEngineCooling SystemOil Coolers133-0125: Engine Oil Cooler Core
133-0125: Engine Oil Cooler Core

Cat® Oil Cooler Core for water lines ensures efficient engine cooling and improved performance

Brand: Cat

Product Images
133-0125: Engine Oil Cooler Core
133-0125: Engine Oil Cooler Core

Cat® Oil Cooler Core for water lines ensures efficient engine cooling and improved performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-0125
Width (mm): 185.4
Height (mm): 172.7
Length (mm): 414.0
View More
Compatible Models for part number 133-0125

UNDERGROUND ART TRUCK

AD45B AD55 AD30

GENERATOR

SR4 XQP500 SR4B

TRUCK ENGINE

3406E 3406C 3406B C-18 C-15 C-16 C16 C15

POWER MODULE

PM3456

LOAD HAUL DUMP

R3000H R2900G R2900

REMAN ENGINE

3406E

TRACK-TYPE TRACTOR

D8 D8T D8R

PIPELAYER

583T PL83 PL87 587T

FRONT SHOVEL

5090B

EXCAVATOR

385B

GENERATOR SET

DE600SGC C15 GEN SE DE605GC C15 GENSET DE500SGC DE715GC C18 C15 3508B C15 I6 C9 D450GC 3456 DE660GC 3406E D500GC

WHEEL TRACTOR

651B 657B

PETROLEUM ENGINE

C-15

SOIL COMPACTOR

825H 825C 825G II

WHEEL DOZER

834G 834H 824H 824G 824C 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826C 826G 826H

PETROLEUM GEN SET

C15

WHEEL LOADER

986 988GC 986H 986K 980G II 988G 988H 980H 980G

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406E POWER SYS 3456 C15 GEN SE

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C18 3406E C-12 C-15 C-16 3456 C15

WHEEL SCRAPER

657 657B

TRUCK

772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced