Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home133-0249: SHOE TRACK
Home133-0249: SHOE TRACK
133-0249: SHOE TRACK

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Brand: Cat

Product Images
133-0249: SHOE TRACK
133-0249: SHOE TRACK

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 133-0249
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 133-0249

Units of Measure

USMetric
Shoe Width (mm): 660
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 8
UC System: HDXL,GD
Plate Thickness (mm): 13
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 137.29
Shoe Bolt Hole Spacing C (mm): 185.29
Offset: Left Hand
Shoe Width (in): 25.984
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 68
Track Bolt Thread: M20
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.802
Clipped: No
Track Stiffening System: Tri Track
Shoe Type: MS
Bolt Hole Diameter (mm): 20.37
View More
Compatible Models for part number 133-0249

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert