Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins133-0738: Pin-Get
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins133-0738: Pin-Get
133-0738: Pin-Get

Cat® PIN-GET

Brand: Cat

Product Images
133-0738: Pin-Get
133-0738: Pin-Get
133-0738: Pin-Get
133-0738: Pin-Get
133-0738: Pin-Get

Cat® PIN-GET

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-0738

Units of Measure

USMetric
Diameter (in): 1.0
Diameter (mm): 25.4
Length (in): 4.09
Material: Alloy Steel,Low Alloy Steel
Length (mm): 104.0
View More
Compatible Models for part number 133-0738

MINING EXCAVATOR

5110B

BUCKET

BUCKET

TRACK LOADER

973D 963 963K

EXCAVATOR

345B II 345B L 336E LH 336D 336E 336F 375-A L 336F L 336D L 336F XE 374D L 375-A 336F L XE 350-A 350-A L 330D 330B L 350 L 330D L 365C 336E L 336E H 345B 365B

WHEEL DOZER

834G 834H

WHEEL LOADER

993K 988G 988F 992D 992C 972H 972K 992G 992K 988F II 990 II 994F 994D 986H 986K 994H 990K 994 990H 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced