Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates133-2425: 0.5mm Thick Carbon Steel Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates133-2425: 0.5mm Thick Carbon Steel Shim
133-2425: 0.5mm Thick Carbon Steel Shim

Cat® 0.5mm Thick Carbon Steel Shim With Zinc Coating For Upper Frame, Excavator Pins

Brand: Cat

Product Images
133-2425: 0.5mm Thick Carbon Steel Shim
133-2425: 0.5mm Thick Carbon Steel Shim
133-2425: 0.5mm Thick Carbon Steel Shim
133-2425: 0.5mm Thick Carbon Steel Shim
133-2425: 0.5mm Thick Carbon Steel Shim

Cat® 0.5mm Thick Carbon Steel Shim With Zinc Coating For Upper Frame, Excavator Pins

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-2425

Units of Measure

USMetric
Coating: Zinc
Inner Diameter (mm): 82.0
Inside Diameter (in): 3.228
Material: Carbon Steel,Alloy Zinc
Inside Diameter (mm): 82.0
Material Description: Carbon steel
Outer Diameter (mm): 141.0
Thickness (mm): 0.5
Outside Diameter (in): 5.551
Weight (kg): 0.04
Outside Diameter (mm): 141.0
Thickness (in): 0.0196
View More
Compatible Models for part number 133-2425

MINI HYD EXCAVATOR

303.5C 303

FORESTRY PRODUCTS

FM528 LL 538 568 FM528

WHEELED EXCAVATOR

M325C MH M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M318C M320 M318F M315GC M317 MH3040 M320F M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

HEX BASED SPL SOLUTION

320E

INDUSTRIAL ENGINE

C4.4

FRONT SHOVEL

5080

LOAD HAUL DUMP

OTHER

EXCAVATOR

311D LRR 320C L 345B II 316 GC 320-A L 325B L M315F 312E 323F SA FM538 312F 320D LN 312B 312C 324D 312D 320D3 GC 316 GX M317F 320D2 320D3 322B LN 314D CR 312F GC 323F 311B 313D2 GC 311C 323D 318B N 320D L M318F 320D FM RR 315 GC 325C L MH3040 322B 323D LN 340F L UHD 324E LN 330B L 330B LN 321C 345C 321B 312B L 320E L 320D2 GC 325B LN 385C L 320D2 FM 325D L 320D GC 326D2 315 323D2 L 313 320GX 320D LRR 326F L 323F OEM 320F L 312D2 L 312C L 313D2-GC 313D2 323E LN 320B LU 314E CR 320D FM OTHER 320B LL 314C 326F 313D2 LGP 320 GX 538 325B FM568 324D L 330D L 313F 320 GC 313B 325C 313D 320E RR 325F 352 UHD 312D2 312D2 GC 340 312D L 313 GX 340F 322B L 345B L 313 GC 314D LCR 320E LRR 352 325F LCR 323F LN M325D MH 320C FM 324E L 318F L 320 321 312E L 326 345C L 324 325 322 323 329E L 319 318B 323D SA 320D RR 323D3 323D S 320-A 330 323D L 313F L 335 333 311F LRR 323D2 330F L 329E 326D2 L 314F CR 385B MH3022 MH3024 323 GX 329F L 313F GC 320B 320C 320D 320E 323 GC 323GC 314E LCR 365C L 323E L 312 GX 313F LGC 312 GC 321D LCR 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 315F LCR M320GC 365B II 330B 330C 320D2 L M315 323F L M318 320 L M325D L MH 365C 326F LN 320B U 365B M320

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3032 MH3040 MH3295 M325D L MH

MOBILE HYD POWER UNIT

323D LN 323F OEM 323D L

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced