Caterpillar
Caterpillar
Complete your tax details anytime right here.
133-5545: Hydraulic Cylinder Seal Kit

133-5545: Hydraulic Cylinder Seal Kit

Relief Valve Cartridge Seal Kit - SAE size 10 (7/8-14 thread)cartridges with two ports

Brand: Cat

Product Images

133-5545: Hydraulic Cylinder Seal Kit

Relief Valve Cartridge Seal Kit - SAE size 10 (7/8-14 thread)cartridges with two ports

Brand: Cat

Parts included in this kit

No results available.

161-6149: O-Ring Seal

Quantity: 1

161-6161: 15.86mm Outer Diameter Backup Ring

Quantity: 2

2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Quantity: 1

Showing 1 to 3 of 3

Description for part number 133-5545

Seal Kit includes O-rings and backup rings for the nose and STOR seal of SAE sizes 10 (7/8-14 thread) cartridges with two ports. Nitrile seals.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 133-5545

We are still working on adding a specification for this part.

Compatible Models for part number 133-5545

UNDERGROUND ART TRUCK

AD22

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT38G IT28G

WHEEL TRACTOR-SCRAPER

621K 627K

LOAD HAUL DUMP

R2900 XE

CRUSHER

CR3

OFF HIGHWAY TRUCK

777 789 785 789D

MOTOR GRADER

18M3 24 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 150 14M 160M 3 AWD 140 16GC 24H 12M 24M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

TRACK-TYPE TRACTOR

D6T LGP D8 XE D6R III D6XE D7R LGP D8 GC D6T LGPPAT D6R XL D9 GC D6R II D6T XW D6T XL D7R SERIES D8GC D5N D6R D6T D6N D7E D7R D6 D8 D7 D8T D8R D10T2 D8N D6R STD D9T D8R II D6T XL PAT D6T XW PAT D10R D10T D11T D7R II D6R LGP D7R XR D7E LGP

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

535C 545C 525C

ROTARY DRILL

MD6310 MD6250 MD6380

HARVESTER HEAD

SAT323 SAT325 SAT422DB SAT322 SAT322T SAT318 SAT223 SAT214 SAT223T SAT323TSC SAT325T SAT323T SAT322TSC

PIPELAYER

587T 587R 583T PL83 PL87

LOG LOADR FORST MACH

558

EXCAVATOR

345B II 336E LH 336D2 LXE 336F XE 336E LNH 548 558 330C L 336F L XE 538 336E H 336F LN XE 336F LNXE 336D2 XE 345B II MH

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CB7 CD-44B CB-44B CB46B CB-54B CD-54B

WHEEL TRACTOR

657E 657G 621H 613C II 627G 627H 627F 637G

TRACK LOADER

973C 973K

SOIL COMPACTOR

825G 825C

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

WATER DELIVERY SYSTEM

777G CAT WDS

WHEEL DOZER

834 834G 834H 834K 824H 824G 824C 824G II

LANDFILL COMPACTOR

836H 836G 826C 826G 826H

WHEEL LOADER

972G 966 972H 988 XE 972M 972 972L 966 GC 986 966XE 950G II 988GC 980GC 950G 962H 962G 986H 988 950H 962L 986K 950L 993 992 980G II 988K XE 988G 988H 988K 966H 966G 930G 966L 930H 930K 972G II 938G II 993K 924H 924G 924K 962G II 980H 980G 972XE 938G 938H 938K 966G II

FORWARDER

584 584HD

ENGINE - MACHINE

C32

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 730C OEM 735

SHEAR

S3

WHEELED EXCAVATOR

W345B II M325B

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-150C PS-150B

WHEEL SCRAPER

657E 627F

TRUCK

785D 777G

POWERTRAIN

C11

SPRAY AR

CAT WDS

COMPACTOR

CB8 CB7 CD10 CB10

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced