Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups133-8524: PLATE-CLAMP
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups133-8524: PLATE-CLAMP
133-8524: PLATE-CLAMP

Turbocharger Turbine Clamp Plate

Brand: Cat

Product Images
133-8524: PLATE-CLAMP
133-8524: PLATE-CLAMP

Turbocharger Turbine Clamp Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-8524

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 2.5
Length (in): 4.0
Height (in): 0.1
Length (mm): 101.6
View More
Compatible Models for part number 133-8524

PUMPER

SPP101

ASPHALT PAVER

BG-260D BG-2455D AP-1000D AP-1055D

TRUCK ENGINE

C7 3126B 3126E 3126

COMBINE

465 460 470

COMBINE HARVESTER

460

INDUSTRIAL ENGINE

C7 3126B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced