Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses133-9012: 15 Ampere Thermal Fuse
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses133-9012: 15 Ampere Thermal Fuse
133-9012: 15 Ampere Thermal Fuse

Cat® 32.5 mm Long Thermal Fuse for air conditioner

Brand: Cat

Product Images
133-9012: 15 Ampere Thermal Fuse
133-9012: 15 Ampere Thermal Fuse
133-9012: 15 Ampere Thermal Fuse
133-9012: 15 Ampere Thermal Fuse
133-9012: 15 Ampere Thermal Fuse

Cat® 32.5 mm Long Thermal Fuse for air conditioner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-9012

Units of Measure

USMetric
Length (mm): 32.5
Width (mm): 17.0
Height (mm): 19.8
Length (in): 1.28
Width (in): 0.67
Height (in): 0.78
View More
Compatible Models for part number 133-9012

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K 651

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

BACKHOE LOADER

438C 426C 436C 416C 428C

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

18M3 12M 404F-22 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

WHEEL LOADER

972H 950G II 962H 986H 950H 972G II 980G II 962G II 980H 966H 966G II

TRACK-TYPE TRACTOR

D5K LGP D9 D8 D8T D4K LGP D4K2 LGP D10T2 D10 D11 D9T D3K2 XL D4K XL D5K2 LGP D3K2 LGP D5K XL D10T D5K2 XL D3K XL D11T D4K2 XL D3K LGP

TRACK FELLER BUNCHER

552 2 541 2 521B 522B

OFF-HIGHWAY TRUCK

D10R

LOG LOADR FORST MACH

558

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

775F 772G OEM 770G 777F 772G 773F 770G OEM

FRONT SHOVEL

5080

EXCAVATOR

322B L 345B L 324D FM LL 330-A L 325D FM LL 325-A FM L 325B L 324D FM 312B 375-A L 325-A 322B LN 320C FM 568 FM LL 318B N 350-A 318B 322 L 330B L 330B LN 330D FM 330-A 312B L 317B LN 548 325D FM 325B LN 320D2 FM 320B 320D 315B L 558 375-A 320B S 320B N 320B L 568 FM 320D FM 317B L 538 322-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced