Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners134-5884: Left Hand High Capacity Hoe Bucket Edge
HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners134-5884: Left Hand High Capacity Hoe Bucket Edge
134-5884: Left Hand High Capacity Hoe Bucket Edge

Cat® High Capacity Hoe Bucket Edge enhances ground contact during digging, promoting cleaner penetration while resisting surface wear and impact forces

Brand: Cat

Product Images
134-5884: Left Hand High Capacity Hoe Bucket Edge
134-5884: Left Hand High Capacity Hoe Bucket Edge
134-5884: Left Hand High Capacity Hoe Bucket Edge
134-5884: Left Hand High Capacity Hoe Bucket Edge
134-5884: Left Hand High Capacity Hoe Bucket Edge

Cat® High Capacity Hoe Bucket Edge enhances ground contact during digging, promoting cleaner penetration while resisting surface wear and impact forces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-5884

Units of Measure

USMetric
Position: Lh
Length (in): 9.59
Material: Boron Steel,Structural Steel
Thickness (in): 0.63
Depth (mm): 243.5
Depth (in): 9.587
Thickness (mm): 16.0
Height (in): 7.091
Width (mm): 16.0
Height (mm): 180.1
Attachment Method: Weld-on
Length (mm): 243.5
View More
Compatible Models for part number 134-5884

BACKHOE LOADER

430 432 420XE 444F2 427F2 422F 442D 430D 442E 434E 422E 434F 440 426B 438C 426C 438D 438B 416F2 430E 430F 415 416 420F2 422F2 428F2 424D 416E 428F 436C 416F 420D 432E 444F 420E 432F 432D 444E 420 416C 428D 416D 428E 436B 416B 428C 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced