Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes136-0013: 10.92mm ID Service Brake Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes136-0013: 10.92mm ID Service Brake Tube Assembly
136-0013: 10.92mm ID Service Brake Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
136-0013: 10.92mm ID Service Brake Tube Assembly
136-0013: 10.92mm ID Service Brake Tube Assembly
136-0013: 10.92mm ID Service Brake Tube Assembly
136-0013: 10.92mm ID Service Brake Tube Assembly
136-0013: 10.92mm ID Service Brake Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-0013

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal
Outer Diameter (mm): 13.0
Connector Type: Fitting (both ends)
Nut Type: Swivel
Outer Diameter (in): 0.5
Fitting Size (in): -8 Female ORFS
Thread: 13/16-16
View More
Compatible Models for part number 136-0013

WHEEL DOZER

834G 834H

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

988G 988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced