Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional136-2186: Windshield Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional136-2186: Windshield Film
136-2186: Windshield Film

Cat® Windshield Film (Sun Visor)

Brand: Cat

Product Images
136-2186: Windshield Film
136-2186: Windshield Film
136-2186: Windshield Film
136-2186: Windshield Film
136-2186: Windshield Film

Cat® Windshield Film (Sun Visor)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-2186

Units of Measure

USMetric
Length (mm): 826.0
Width (mm): 170.0
Length (in): 32.52
Width (in): 6.69
Material: Polyurethane, Polyvinyl or Polyester Plastic
View More
Compatible Models for part number 136-2186

SOIL COMPACTOR

825H

WHEEL DOZER

844 824H 844H 854G 834H 854K

LANDFILL COMPACTOR

836H 826H

WHEEL LOADER

988G 988H 990 II 992G 990H 992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced