Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers136-3188: Clip-Washer Hose
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers136-3188: Clip-Washer Hose
136-3188: Clip-Washer Hose

Cat® Washer Hose Clip

Brand: Cat

Product Images
136-3188: Clip-Washer Hose
136-3188: Clip-Washer Hose
136-3188: Clip-Washer Hose
136-3188: Clip-Washer Hose
136-3188: Clip-Washer Hose

Cat® Washer Hose Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 136-3188

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
Clips arm and fluid hose

Applications:
Cat clip is used to clip fluid hoses to arm of windshield wiper system on Cat machines. Quality you expect for your rugged work environment.

View More
Specifications for part number 136-3188

Units of Measure

USMetric
Length (in): 0.7
Overall Width (mm): 8.0
Overall Height (mm): 12.0
Overall Length (mm): 17.8
Height (in): 0.4
Width (in): 0.3
View More
Compatible Models for part number 136-3188

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

INTEGRATED TOOLCARRIER

IT62G II IT62H IT14G2 IT14G IT28G

OFF HIGHWAY TRUCK

772 777 773 793F 777E 773GC

MOTOR GRADER

18M3 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 14L 150 14M 160M 3 AWD 140 12M 14M3 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D7R LGP D9 GC D6R II D6T XW D6T XL D6R D6T D6H D7R D8T D8R D8N D9T D9R D8R II D10N D10R D10T D11R D11T D7R II D7R XR

LOG LOADR FORST MACH

558

WATER FORDING TRACTOR

D7R II

EXCAVATOR

320D FM RR 330D FM 548 325D FM 320D2 FM 558 568 FM 320D FM 538 324D FM LL 324D FM 320C FM 568 FM LL 320D

VIBRATORY COMPACTOR

CS-56 CS-54 CS-44B CS-56B CP-533E CS7 CS-44 CS-433E CS-663E CS-66B CS-78B CP-663E CS-423E CS-64B CS-76B CP74B CS-533E CP7 CS-76 CS-74 CS68B CS56B CS-74B CS44B CS-64 CP-56B CP-44B CP-64 CP-54 CP-56 CP-74B CP-44 CP76B CS74B CP-76 CP-74 CP44B CP56B

MULTI TERRAIN LOADER

267 257 287 277 247

RECLAIMER MIXER

RM-300 RM-500

SOIL COMPACTOR

CP44B 815F II 815F CS64B CS76B CS74B CP7 CS44B CS78B CP74B

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

BACKHOE LOADER

427F2 416F2 420F2 428F2 432F2 430F2 415F2 444F2 422F2 434F2

WHEEL DOZER

814F II 814F 854G 854K 844H

LANDFILL COMPACTOR

826G II 816F II 816F

TELEHANDLER

TH360B TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B

WHEEL LOADER

928H 928G 972G 972H 907K 950G II 928HZ 906K 906M 950G 962H 986H 950H 980G II 908K 988G 908M 988H 966H 930G 930H 924GZ 924HZ 990H 972G II 938G II 924H 924G 962G II 980H 938G 938H 990 II 966G II

COMPACT WHEEL LOADER

920K 906H2 907H2 914 910 901C 903 902 901 902C 902C2 910G 910K 910M 920 903C2 906H 914K 914M 914G 903D 903C 914G2 901C2 908M 908H2 906M 918M 907H 907M 908H

ARTICULATED TRUCK

730C2 725C2 740C 740B 745C 725 740 735C 735B 730 735 OEM 735

SKID STEER LOADER

236 232 248 246 242 262 252 216 228 226

OFF-HIGHWAY TRUCK

D10R

TRUCK

785 789 797 770G 795F XQ 793F 772G 793F XQ 773E 773D 797F 773F 785C 785D 797B 785B 793F CMD 775F 793F OEM 775E 795F AC 789C 789B 777D 793F AC 769D

QUARRY TRUCK

777E 775D 773E 771D

COMPACTOR

CCS7

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced