Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps136-4190: 152.40mm Internal Diameter Half Hook Clip
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps136-4190: 152.40mm Internal Diameter Half Hook Clip
136-4190: 152.40mm Internal Diameter Half Hook Clip

Cat® Clip (Single Tube, Clasp Type)

Brand: Cat

Product Images
136-4190: 152.40mm Internal Diameter Half Hook Clip
136-4190: 152.40mm Internal Diameter Half Hook Clip
136-4190: 152.40mm Internal Diameter Half Hook Clip
136-4190: 152.40mm Internal Diameter Half Hook Clip
136-4190: 152.40mm Internal Diameter Half Hook Clip

Cat® Clip (Single Tube, Clasp Type)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-4190

Units of Measure

USMetric
Type: Tube
Style: Clasp
Material: Steel,Carbon Steel
Tube Diameter (mm): 152.4
Length (mm): 120.0
Width (mm): 38.0
Fits Bolt Sizes (mm): M10
Tube Diameter (in): 6.0
Length (in): 4.724
Width (in): 1.496
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 136-4190

UNDERGROUND ART TRUCK

AD60 AD55B

GENERATOR

SR5

GENERATOR SET

3516C 3516C GEN SET C175-20 3516E 3512C

ROTARY DRILL

MD6200 MD6250

POWER MODULE

XQ2280

WHEEL TRACTOR-SCRAPER

657

QUARRY TRUCK

770G 772G

TRUCK

772G 770G 775G 772 773G 770 797 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 777G 797B 777F

LOAD HAUL DUMP

R1700 R2900 XE R2900

OFF HIGHWAY TRUCK

772 777G 770 777 775 773 773GC

WHEEL LOADER

992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced