Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components136-4566: Hydraulic Oil Filter Screen
HomeHydraulicsOther Hydraulic Components136-4566: Hydraulic Oil Filter Screen
136-4566: Hydraulic Oil Filter Screen

Cat® Hydraulic Screen

Brand: Cat

Product Images
136-4566: Hydraulic Oil Filter Screen
136-4566: Hydraulic Oil Filter Screen
136-4566: Hydraulic Oil Filter Screen
136-4566: Hydraulic Oil Filter Screen
136-4566: Hydraulic Oil Filter Screen

Cat® Hydraulic Screen

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-4566

Units of Measure

USMetric
Material Description: Steel
Efficiency Rating: 200 Micron
Length (mm): 251.0
Outside Diameter (mm): 77.0
Inside Diameter (mm): 47.0
Length (in): 10.26
Outside Diameter (in): 3.03
Inside Diameter (in): 1.85
Material: Carbon Steel
View More
Compatible Models for part number 136-4566

MINING EXCAVATOR

5230B 5110B 5130B 5230

EXPANDED MINING PRODUCTS

LD350

TRUCK

797F 797 797B

WHEEL LOADER

994K 995 990K 992

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced