Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits136-4595: Plate Assembly
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits136-4595: Plate Assembly
136-4595: Plate Assembly

Cat® Converter Drive Plate Assembly

Brand: Cat

Product Images
136-4595: Plate Assembly
136-4595: Plate Assembly
136-4595: Plate Assembly
136-4595: Plate Assembly
136-4595: Plate Assembly

Cat® Converter Drive Plate Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-4595

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 365.25
Material: Alloy Mixed: Metal
Inside Diameter (mm): 126.0
Inside Diameter (in): 4.92
Outside Diameter (in): 14.37
View More
Compatible Models for part number 136-4595

INTEGRATED TOOLCARRIER

IT28G

BACKHOE LOADER

446D 446B

WHEEL LOADER

928H 928G 928HZ 924H 924G 930G 930H 924GZ 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced