Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Friction Discs136-6324: Differential Friction Disc
HomeDrivetrainDifferentialsDifferential Friction Discs136-6324: Differential Friction Disc
136-6324: Differential Friction Disc

Cat® Differential Friction Disc regulates torque transfer, enabling smooth power distribution in off road drivetrains.

Brand: Cat

Product Images
136-6324: Differential Friction Disc
136-6324: Differential Friction Disc
136-6324: Differential Friction Disc
136-6324: Differential Friction Disc
136-6324: Differential Friction Disc

Cat® Differential Friction Disc regulates torque transfer, enabling smooth power distribution in off road drivetrains.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-6324

Units of Measure

USMetric
Inside Diameter (mm): 115.81
Outside Diameter (mm): 225.6
Thickness (mm): 3.25
Inside Diameter (in): 4.559
Outside Diameter (in): 8.8818
Thickness (in): 0.1279
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 136-6324

ARTICULATED TRUCK

D350E II 730 D250E II 725 735 D300E II

EJECTOR TRUCK

730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced