Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home136-6713: LINK AS-TRK
Home136-6713: LINK AS-TRK
136-6713: LINK AS-TRK

Cat® Link Assembly 5 Tooth Master, 47 Sections, PPR, SALT, 215.9mm Track Pitch

Brand: Cat

Product Images
136-6713: LINK AS-TRK
136-6713: LINK AS-TRK
136-6713: LINK AS-TRK
136-6713: LINK AS-TRK
136-6713: LINK AS-TRK

Cat® Link Assembly 5 Tooth Master, 47 Sections, PPR, SALT, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-6713

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.654
Number of Track Sections: 47.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
Rail To Bushing OD (mm): 45.4
Link Inside Spread Roller (in): 4.142
UC System: HD
Shoe Bolt Hole Spacing B (mm): 146.1
Rail To Bushing OD (in): 1.787
Link Inside Spread Roller (mm): 105.2
Shoe Bolt Hole Spacing C (mm): 204.1
Link Height (mm): 150
Shoe Bolt Hole Spacing A (in): 2.48
Number of Sections: 47
Shoe Bolt Hole Spacing A (mm): 63
Bushing OD (in): 3.117
Link Outside Spread (in): 9.024
Shoe Bolt Hole Spacing B (in): 5.752
Bushing OD (mm): 79.16
Bolt Hole Diameter (in): 0.914
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 92.8
Link Outside Spread (mm): 229.2
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 23.22
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Rail To Pin Boss OD (mm): 51.5
Bolt Size (in): 7/8
Track Pitch (in): 8.5
Rail To Pin Boss OD (in): 2.028
Track Bolt Thread: 0.875
Pin Length (in): 9.654
Shoe Bolt Hole Spacing C (in): 8.035
Link Height (in): 5.906
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Pin Length (mm): 245.2
View More
Compatible Models for part number 136-6713

PIPELAYER

583T 583R 587T 587R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced