Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals136-7728: 11mm Overall Width Composite Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals136-7728: 11mm Overall Width Composite Seal
136-7728: 11mm Overall Width Composite Seal

Cat® 45mm Overall Height Natural Rubber with Steel Insert Composite Seal

Brand: Cat

Product Images
136-7728: 11mm Overall Width Composite Seal
136-7728: 11mm Overall Width Composite Seal
136-7728: 11mm Overall Width Composite Seal
136-7728: 11mm Overall Width Composite Seal
136-7728: 11mm Overall Width Composite Seal

Cat® 45mm Overall Height Natural Rubber with Steel Insert Composite Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-7728

Units of Measure

USMetric
Material Description: Natural Rubber with Steel Insert
Width (mm): 12.0
Height (mm): 45.0
Width (in): 0.47
Height (in): 1.77
View More
Compatible Models for part number 136-7728

ARTICULATED TRUCK

745C 725C 730 EJECTOR 725 730C2 740C 740B 725C2 735C 740 GC 735B 745 730 730C 735

INTEGRATED TOOLCARRIER

IT14G IT14G2 IT28G

BACKHOE LOADER

430E 416E 420E

EJECTOR TRUCK

740 730C2 EJ 730 740B 730C

COMPACT WHEEL LOADER

902 908 906 914G 914G2

WHEEL LOADER

928H 928G 924H 924G 924GZ 928HZ 930G 930H 924HZ

TELEHANDLER

TH330B TH560B TH350B TH580B TH103 TH220B TH340B TH360B TH355B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced