Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits136-7866: KIT-FNL DRV OVHL (WHEEL MACHINE)
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits136-7866: KIT-FNL DRV OVHL (WHEEL MACHINE)
136-7866: KIT-FNL DRV OVHL (WHEEL MACHINE)

Brand: Cat

fallback-image
Discontinued
136-7866: KIT-FNL DRV OVHL (WHEEL MACHINE)
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

2L-3650: 25.40mm Long Steel Slotted Spring Pin
2L-3650: 25.40mm Long Steel Slotted Spring PinQuantity: 1
4K-4288: WASHER
4K-4288: WASHERQuantity: 1
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone SealQuantity: 1
8F-3469: 2.62 x 15.54mm 75A NBR O-Ring
8F-3469: 2.62 x 15.54mm 75A NBR O-RingQuantity: 1
0L-0796: Oil Pan Bell Bolt Lock
0L-0796: Oil Pan Bell Bolt LockQuantity: 4
9X-3970: 279.92mm Outer Diameter Ring Seal
9X-3970: 279.92mm Outer Diameter Ring SealQuantity: 1
7K-1840: Thrust Washer
7K-1840: Thrust WasherQuantity: 6
9F-1399: 171.04mm Inner Diameter Seal O Ring
9F-1399: 171.04mm Inner Diameter Seal O RingQuantity: 1
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
5H-3252: 145.64mm Inside Diameter Seal-O-Ring
5H-3252: 145.64mm Inside Diameter Seal-O-RingQuantity: 1
4M-3915: 42.40mm Internal Diameter Caged Roller Bearing
4M-3915: 42.40mm Internal Diameter Caged Roller BearingQuantity: 6
5P-2526: 180.97mm Outer Diameter Cylindrical Bearing Cup
5P-2526: 180.97mm Outer Diameter Cylindrical Bearing CupQuantity: 1
8K-6019: Thrust Washer
8K-6019: Thrust WasherQuantity: 1
9X-3976: Rectangular Seal
9X-3976: Rectangular SealQuantity: 1
7K-1839: Thrust Washer
7K-1839: Thrust WasherQuantity: 6
8K-5705: WASHER THR
8K-5705: WASHER THRQuantity: 1
2K-5066: Tapered Roller Bearing Cone
2K-5066: Tapered Roller Bearing ConeQuantity: 1
2K-5069: Tapered Roller Bearing Cup (Cup Only)
2K-5069: Tapered Roller Bearing Cup (Cup Only)Quantity: 1
2K-5065: 117.48mm Tapered Roller Cone Bearing
2K-5065: 117.48mm Tapered Roller Cone BearingQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Description for part number 136-7866

We are still working on adding a description for this part.

Specifications for part number 136-7866

We are still working on adding a specification for this part.

Compatible Models for part number 136-7866

WHEEL TRACTOR

613B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced