Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFriction Discs136-8064: 1.35mm Thick Friction Disc
HomeDrivetrainFinal DriveFriction Discs136-8064: 1.35mm Thick Friction Disc
136-8064: 1.35mm Thick Friction Disc

Find friction discs used in the planetary final drive motor for Cat® applications. Our expertly crafted components ensure durability and efficiency for heavy machinery needs.otor

Brand: Cat

Product Images
136-8064: 1.35mm Thick Friction Disc
136-8064: 1.35mm Thick Friction Disc
136-8064: 1.35mm Thick Friction Disc
136-8064: 1.35mm Thick Friction Disc
136-8064: 1.35mm Thick Friction Disc

Find friction discs used in the planetary final drive motor for Cat® applications. Our expertly crafted components ensure durability and efficiency for heavy machinery needs.otor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-8064

We are still working on adding a specification for this part.

Compatible Models for part number 136-8064

PAVING COMPACTOR

C13 MARINE MG630

ASPHALT PAVER

AP-655D BG-2455D AP-1055D BG600D BG555E AP-555E AP-600D BG655D AP-500E BG500E

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CP7 CS44B CS56B CS12 GC CS68B CP44B CP68B CP56B CS10 GC CP12 GC CS66B CS78B CS54B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP74B CS11 GC

COMPACTOR

CCS7 CCS9 CB13 CB15 CB16

VIBRATORY COMPACTOR

CP-64 CS-56 CS11 GC CS-54 CS78B CS-44B CB-66B CS-56B CS-68B CS512 GC CS54B CP-54 CP-56 CP-573E CP-533D CP-533C CP-533E CP54B CS7 CS-44 CB-64 CB-534C CP-74B CB-534D CP-44 CS-433E CS-663E CP11 GC CS-433C CB-64B CS-54B CB-54 CS-66B CS-78B CS-583E CS-583C CS-583D CP76B CB-564D CS-79B CP-663E CP-433C CP-433E CS-423E CP12 CS-64B CS-76B CS74B CB-634C CB-634D CS10 GC CS-573C CS-573D CS-573E CS-533C CS-533D CP74B CS-533E CP-54B CS-683E CP7 CS-76 CS-74 CS68B CS56B CS-74B CS12 CS44B CB-68B CS14 CP-563E CP-76 CP-563D CS-563C CS-563D CP-563C CS-563E CP12 GC CP-74 CS-64 CS79B CP-56B CP-68B CP68B CP44B CP56B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced