Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home137-1260: KIT-FUEL SYSTEM GASKETS
Home137-1260: KIT-FUEL SYSTEM GASKETS
137-1260: KIT-FUEL SYSTEM GASKETS

Fuel System Kit

Brand: Cat

Product Images
137-1260: KIT-FUEL SYSTEM GASKETS
137-1260: KIT-FUEL SYSTEM GASKETS

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7S-6798: 19.13mm Bore Diameter Rubber Lip Seal
7S-6798: 19.13mm Bore Diameter Rubber Lip SealQuantity: 1
114-8718: 26.64mm Inner Diameter Fuel System O Ring Seal
114-8718: 26.64mm Inner Diameter Fuel System O Ring SealQuantity: 6
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 2
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
5P-7813: 7.65mm Inner Diameter O-Ring Seal
5P-7813: 7.65mm Inner Diameter O-Ring SealQuantity: 1
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 4
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 11
7E-0844: 28.60mm Internal Diameter D Ring Seal
7E-0844: 28.60mm Internal Diameter D Ring SealQuantity: 1
125-8274: 2.62 x 7.59mm 90A FKM O-Ring
125-8274: 2.62 x 7.59mm 90A FKM O-RingQuantity: 6
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 1
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 5
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 17
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 5
1T-1068: 107.62mm Inner Diameter O-Ring Seal
1T-1068: 107.62mm Inner Diameter O-Ring SealQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 18 of 18
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert