Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components137-8532: Mount Assembly
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components137-8532: Mount Assembly
137-8532: Mount Assembly

Mount Assembly

Brand: Cat

Product Images
137-8532: Mount Assembly
137-8532: Mount Assembly

Mount Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 137-8532

Units of Measure

USMetric
Pilot Outside Diameter (mm): 62.7
Head Outside Diameter (mm): 114.3
Mount Height (in): 1.76
Material: Carbon Steel
Head Outside Diameter (in): 4.5
Inside Diameter (mm): 32.3
Head Thickness (mm): 33.5
Head Thickness (in): 1.32
Pilot Outside Diameter (in): 2.47
Bonded Sleeve: Yes
Inside Diameter (in): 1.27
Mount Height (mm): 44.7
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 137-8532

CHALLENGER

65C 65E 75D 85C 65D 75C 85E 75E 85D 95E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced