Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits139-0616: KIT-AIR COMPRESSOR INSTALL
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
139-0616: KIT-AIR COMPRESSOR INSTALL
139-0616: KIT-AIR COMPRESSOR INSTALL

Air Compressor Install Kit

Brand: Cat

Product Images
139-0616: KIT-AIR COMPRESSOR INSTALL
139-0616: KIT-AIR COMPRESSOR INSTALL

Air Compressor Install Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
4P-3977: Cylinder Head Air Compressor Gasket
4P-3977: Cylinder Head Air Compressor GasketQuantity: 1
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines GasketQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
7E-8928: Air Compressor Gasket
7E-8928: Air Compressor GasketQuantity: 1
129-2181: 1.52mm Thick Front Cover Seal
129-2181: 1.52mm Thick Front Cover SealQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
Showing 1 to 9 of 9
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert