Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps140-0396: 8 Tooth Oil Pump Gear
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps140-0396: 8 Tooth Oil Pump Gear
140-0396: 8 Tooth Oil Pump Gear

Cat® Gear for Off Highway Trucks Gear Pump and Transmission Oil Pump

Brand: Cat

Product Images
140-0396: 8 Tooth Oil Pump Gear
140-0396: 8 Tooth Oil Pump Gear
140-0396: 8 Tooth Oil Pump Gear
140-0396: 8 Tooth Oil Pump Gear
140-0396: 8 Tooth Oil Pump Gear

Cat® Gear for Off Highway Trucks Gear Pump and Transmission Oil Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-0396

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 76.515
Height (mm): 66.675
Outside Diameter (in): 3.012
Height (in): 2.625
Material: Alloy Steel,Low Alloy Steel
View More
Compatible Models for part number 140-0396

TRUCK

793D 793C 793F 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789G 793 793D 793F 789

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced