Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings140-1823: Washer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings140-1823: Washer
140-1823: Washer

Cat® Spacer

Brand: Cat

Product Images
140-1823: Washer
140-1823: Washer
140-1823: Washer
140-1823: Washer
140-1823: Washer

Cat® Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-1823

Units of Measure

USMetric
Outside Diameter (mm): 19.05
Washer Type: Flat
Material: Carbon Steel
Thickness (in): 0.413
Inside Diameter (mm): 11.0
Inside Diameter (in): 0.433
Thickness (mm): 10.5
Outside Diameter (in): 0.75
View More
Compatible Models for part number 140-1823

GENERATOR

SR500

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 623K 627 623 621 621K

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16M3 14M3 16 14 18

ROTARY DRILL

MD6200

MARINE AUXILIARY

3512C

MARINE ENGINE

3512E C32 C32 MARINE 3516E

EXCAVATOR

352F 349 349F L 349F LXE 352 352F-VG 355 349E L 349E L VG 352F XE VG 349E 349F 352 UHD

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX35-C18I CX31-C18I CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU

WHEEL TRACTOR

627H 623H 621K OEM 621H

GENERATOR SET

XQ425 3412C G3520 C32 C13 XQ375 3412 C13 XQ350 3516C 3516E

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C18 3512E C13B 3516E

LOCOMOTIVE ENGINE

3512E

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

825K

PETROLEUM ENGINE

C18

EJECTOR TRUCK

730C2 EJ 730C

WHEEL DOZER

824K

LANDFILL COMPACTOR

836K 826K

WHEEL LOADER

980 XE 982XE 980K HLG 980XE 980K 980M 980 982 980GC 982 XE 982M

GEN SET ENGINE

POWER SYS G3520

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

INDUSTRIAL ENGINE

3512E C18 C13

TRUCK

785D

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced