Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads140-7373: Head As-Cyl
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads140-7373: Head As-Cyl
140-7373: Head As-Cyl

Cylinder Head Assembly

Brand: Cat

Product Images
140-7373: Head As-Cyl
140-7373: Head As-Cyl

Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-7373

Units of Measure

USMetric
Width (mm): 431.8
Height (mm): 222.25
Length (in): 39.5
Material: Sealants / Adhesives Adhesive
Length (mm): 1,003.3
Height (in): 8.75
View More
Compatible Models for part number 140-7373

WHEEL TRACTOR

613C II

TRUCK ENGINE

3116 3126

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F IT28G

COMBINE HARVESTER

460

WHEEL HARVESTER

550 570 580

TRACK LOADER

953C 963B 963C

MOTOR GRADER

120H 135H NA 120H ES 120H NA 135H

WHEEL LOADER

928G 938G 938F 950G 950F 962G 950F II

FORWARDER

574

TRACK-TYPE TRACTOR

D5M DEUCE D6M 30/30

WHEEL SKIDDER

535B 525B

INDUSTRIAL TRACTOR

TK381 TK371

ENGINE - MACHINE

3116

CHALLENGER

55 35 45

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B BG-260C AP-1000B BG-245C

COMBINE

470 465 460

WHEELED EXCAVATOR

M325B

PIPELAYER

561M

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

EXCAVATOR

322B L 325B LN 325B L 320B 322B LN 320B S 320B N 320B L 322C FM 322C M318 M320

VIBRATORY COMPACTOR

CB-634C CB-634D CP-533D CP-533C CS-573C CS-573D CS-533C CS-533D CP-563D CS-531D CS-563C CS-563D CP-563C CS-583C CS-583D CS-531C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced