Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits140-7506: Water Pump Cover Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits140-7506: Water Pump Cover Gasket
140-7506: Water Pump Cover Gasket

Cat® Cover Gasket

Brand: Cat

Product Images
140-7506: Water Pump Cover Gasket
140-7506: Water Pump Cover Gasket
140-7506: Water Pump Cover Gasket
140-7506: Water Pump Cover Gasket
140-7506: Water Pump Cover Gasket

Cat® Cover Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-7506

Units of Measure

USMetric
Overall Width (in): 3.1
Overall Height (in): 0.02
Overall Length (in): 3.1
Overall Width (mm): 78.74
Overall Height (mm): 0.5
Overall Length (mm): 78.74
View More
Compatible Models for part number 140-7506

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

560B 550B

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 436C 420D 432D 416C 428D 416D 428C

COMPACT WHEEL LOADER

908

WHEEL LOADER

928G 924G 924GZ 930G

TELEHANDLER

TH62 TH63 TH350B TH103 TH210 TH360B TH82 TH83 TH355B TH460B TH215

FORWARDER

574B 554 564

GEN SET ENGINE

3054

ASPHALT PAVER

AP-655C BG-210B BB-760 AP-600 AP-650B AP-800C BG-230 BG-2255C BG-225B BG-225C

MARINE ENGINE

3054B 3054

WHEELED EXCAVATOR

M316C M322C M318C M318C MH

PNEUMATIC COMPACTOR

PS-200B PS-150B PS-300B PS-360B PF-290B PF-300B

INDUSTRIAL ENGINE

3054 3056 3054B 3056E

EXCAVATOR

312B L 312B 312C 315B L 312C L M312 M315

VIBRATORY COMPACTOR

CP-663E CS-431C CP-433C CP-433E CS-423E CP-573E CP-323C CS-573E CS-323C CB-534C CS-433E CS-663E CS-683E CS-433C CB-535B CB-434C CP-563E CS-583E CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced